Frame l. cut-out, B.7, stainless steel/ant. matt, metal brushed 13093606

EAN-Nr.
4011334385035
Packaging
2 PCEs

Technical characteristics

Dimensions
  • Depth
    9.6 mm
  • Height
    146 mm
  • Width
    95 mm
Materials
  • Colour
    stainless steel
  • Colour
    stainless steel optics
  • RAL colour
    RAL 9022 - Pearl light grey
  • Material
    stainless steel
  • Surface appearance
    matt
  • Type of surface treatment
    brushed
Safety
  • Protection index IP
    IP20

Downloads

  • Product image

    Image 13093606  | Hager

    Product Image 13093606

  • Product declaration

    Image EU Declaration of conformity for 13093606  | Hager

    EU Declaration of conformity for 13093606

    Declaration

    PDF
    253 KB
  • Product environment profile

    Image Product environmental profile for 13093606  | Hager

    Product environmental profile for 13093606

    PDF
    399 KB
  • Product ROHS

    Image RoHS certificate for 13093606  | Hager

    RoHS certificate for 13093606

    PDF
    32 KB
    Image RoHS certificate for 13093606  | Hager

    RoHS certificate for 13093606

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.