Frame l. cut-out, B.3, al. red/p. white matt, al. anodised 13093022

EAN-Nr.
4011334384823
Packaging
1 Prt.

Technical characteristics

Dimensions
  • Depth
    9.5 mm
  • Height
    137.1 mm
  • Width
    91 mm
Materials
  • Colour
    red
  • Surface appearance
    matt
  • Type of surface treatment
    Anodised
Safety
  • Protection index IP
    IP20
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.