Frame l. cut-out, B.3, al. black/ant. matt, al. anodised 13093005

EAN-Nr.
4011334371663
Packaging
1 Prt.

Technical characteristics

Dimensions
  • Depth
    9.5 mm
  • Height
    137.1 mm
  • Width
    91 mm
Materials
  • Colour
    black
  • Colour
    deep black
  • RAL colour
    RAL 9005 - Jet black
  • Material
    Aluminium
  • Surface appearance
    matt
  • Type of surface treatment
    Anodised
Safety
  • Protection index IP
    IP20

Downloads

  • Product image

    Image 13093005  | Hager

    Product Image 13093005

  • Product declaration

    Image EU Declaration of conformity for 13093005  | Hager

    EU Declaration of conformity for 13093005

    Declaration

    PDF
    253 KB
  • Product environment profile

    Image Product environmental profile for 13093005  | Hager

    Product environmental profile for 13093005

    PDF
    397 KB
  • Product ROHS

    Image RoHS certificate for 13093005  | Hager

    RoHS certificate for 13093005

    PDF
    32 KB
    Image RoHS certificate for 13093005  | Hager

    RoHS certificate for 13093005

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.