10421606

B.3 Surface Mounting Box Anthracite Matt 2-gang
EAN
4011334223436
Quantity
1
Trade price*
15.83£ /prt.*
  • Architecture
    • Type of pole
    • Fixing mode
  • Main electrical features
    • Frequency
    • Type of supply voltage
  • Reach distance
    • Max. transmission range
  • Cover, door
    • Door locking
  • Power supply
    • Supply voltage
  • Materials
    • Colour
      • anthracite
    • RAL colour number
    • Material
    • Material
      • thermoplastic
    • Surface appearance
      • matt
    • Type of surface treatment
  • Installation, mounting
    • Tightening torque
    • Mounting type
  • Connection
    • Connection cross-sect. flexible conductor
    • Connection cross-sect. rigid cable
    • Type of connection
  • Settings
    • Time delayed range
  • Accessories included
    • Type of accessory
  • Equipment
    • Type of display
    • Can be accessorized
      • No
  • Standards
    • European directive WEEE
  • Safety
    • Protection index IP
    • Protection class
  • Identification
    • Designation syntax: Main application
    • Designation syntax: Core designation/function
      • Housing
Documentations
Berker Catalogue 2014 44983 kbpdfDownload
Hager Berker Catalogue 5970 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.