Surface-mtd housing 1gang, S.1, al. matt 10419939

EAN-Nr.
4011334360469
Packaging
10 PCEs

Technical characteristics

Dimensions
  • Depth
    42 mm
Materials
  • Colour
    aluminium  optics
  • RAL colour
    RAL 9006 - White aluminium
  • Material
    thermoplastic
  • Surface appearance
    matt

Downloads

  • Product image

    Image 10419939  | Hager

    Product Image 10419939

  • Product declaration

    Image EU Declaration of conformity for 10419939  | Hager

    EU Declaration of conformity for 10419939

    Declaration

    PDF
    179 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.