Frame 5gang, S.1, red glossy 10158962

EAN-Nr.
4011334284918
Packaging
2 PCEs

Technical characteristics

Dimensions
  • Depth
    9.5 mm
  • Height
    80.5 mm
  • Width
    365 mm
Materials
  • Colour
    red
  • Colour
    red  
  • RAL colour
    RAL 3003 - Ruby red
  • Material
    duroplastic
  • Type of surface treatment
    untreated
Safety
  • Protection index IP
    IP20
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.