Frame 4gang, B.3, al. red/ant. matt, al. anodised 10143012

EAN-Nr.
4011334384861
Packaging
2 PCEs

Technical characteristics

Dimensions
  • Depth
    11.7 mm
  • Height
    90.7 mm
  • Width
    294.1 mm
Materials
  • Colour
    red
  • Colour
    red  
  • RAL colour
    RAL 3003 - Ruby red
  • Material
    Aluminium
  • Surface appearance
    matt
  • Type of surface treatment
    Anodised
Safety
  • Protection index IP
    IP20

Downloads

  • Product image

    Image 10143012  | Hager

    Product Image 10143012

  • Product declaration

    Image EU Declaration of conformity for 10143012  | Hager

    EU Declaration of conformity for 10143012

    PDF
    295 KB
  • Product environment profile

    Image Product environmental profile for 10143012  | Hager

    Product environmental profile for 10143012

    PDF
    397 KB
  • Product ROHS

    Image RoHS certificate for 10143012  | Hager

    RoHS certificate for 10143012

    PDF
    33 KB
    Image RoHS certificate for 10143012  | Hager

    RoHS certificate for 10143012

    PDF
    32 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.