Frame 3gang, S.1, p. white glossy 10138989

EAN-Nr.
4011334276852
Packaging
10 PCEs

Technical characteristics

Dimensions
  • Depth
    9.5 mm
  • Height
    80.5 mm
  • Width
    223 mm
Materials
  • Colour
    polarwhite
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    duroplastic
  • Type of surface treatment
    untreated
Safety
  • Protection index IP
    IP20

Downloads

  • Product image

    Image 10138989  | Hager

    Product Image 10138989

  • Product declaration

    Image EU Declaration of conformity for 10138989  | Hager

    EU Declaration of conformity for 10138989

    Declaration

    PDF
    253 KB
  • Product ROHS

    Image RoHS certificate for 10138989  | Hager

    RoHS certificate for 10138989

    PDF
    32 KB
    Image RoHS certificate for 10138989  | Hager

    RoHS certificate for 10138989

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.