10138962

Frame 3gang, S.1, red glossy
EAN
4011334284895
Quantity
1
Trade price*
£3.73 /prt.*
  • Dimensions
    • Height
      80.5 mm
    • Width
      223 mm
  • Materials
    • Colour
      red
    • Colour
      red  
    • RAL colour
      RAL 3003 - Ruby red
    • Material
      duroplastic
    • Surface appearance
      glossy
    • Type of surface treatment
      untreated
  • Safety
    • Protection index IP
      IP20
  • Identification
    • Designation syntax: Core designation/function
      Frame
Documentations
44983 kbpdfDownload
5970 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.