Frame 2gang, S.1, al. matt 10129939

EAN-Nr.
4011334360384
Packaging
10 PCEs

Technical characteristics

Dimensions
  • Depth
    9.5 mm
  • Height
    151.5 mm
  • Width
    81.5 mm
Materials
  • Colour
    aluminium  optics
  • RAL colour
    RAL 9006 - White aluminium
  • Material
    thermoplastic
  • Surface appearance
    matt
  • Type of surface treatment
    Painted
Safety
  • Protection index IP
    IP20

Downloads

  • Product image

    Image 10129939  | Hager

    Product Image 10129939

  • Product declaration

    Image EU Declaration of conformity for 10129939  | Hager

    EU Declaration of conformity for 10129939

    Declaration

    PDF
    253 KB
  • Product environment profile

    Image Product environmental profile for 10129939  | Hager

    Product environmental profile for 10129939

    PDF
    491 KB
  • Product ROHS

    Image RoHS certificate for 10129939  | Hager

    RoHS certificate for 10129939

    PDF
    32 KB
    Image RoHS certificate for 10129939  | Hager

    RoHS certificate for 10129939

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.