10128962

Frame 2gang, S.1, red glossy
EAN
4011334284888
Quantity
1
Trade price*
£2.95 /prt.*
  • Dimensions
    • Depth
      • 9.5 mm
    • Height
      • 80.5 mm
    • Width
      • 151.5 mm
  • Materials
    • Colour
      • red
    • Colour
      • red  
    • RAL colour
      • RAL 3003 - Ruby red
    • Material
      • duroplastic
    • Surface appearance
      • glossy
    • Type of surface treatment
      • untreated
  • Safety
    • Protection index IP
      • IP20
  • Identification
    • Designation syntax: Core designation/function
      • Frame
Documentations
Berker Catalogue 2014 44 MBPDFDownload
Hager Berker Catalogue 6 MBPDFDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.