Frame 1gang, S.1, white glossy 10118982

EAN-Nr.
4011334276876
Packaging
10 PCEs

Technical characteristics

Dimensions
  • Depth
    9.5 mm
  • Height
    80.5 mm
  • Width
    80.5 mm
Materials
  • Colour
    white
  • Colour
    white  
  • RAL colour
    RAL 1013 - Oyster white
  • Material
    duroplastic
  • Type of surface treatment
    untreated
Safety
  • Protection index IP
    IP20
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.