KRN190

Neutral connecting block 100A
EAN
3250613880002
Quantity
1
Trade price*
£10.03 /prt.*
  • Architecture
    • Number of poles
      1 P
    • Type of pole
      N
    • Fixing mode
      DIN rail type O (symmetrical)
  • Main electrical features
    • Rated operational voltage Ue
      230 / 400 V
    • Rated current
      100 A
    • Type of supply voltage
      AC
  • Voltage
    • Rated insulation voltage
      440 V
  • Dimensions
    • Depth of installed product
      60 mm
    • Height of installed product
      83 mm
    • Width of installed product
      17.5 mm
  • Capacity
    • Number of modules
      1
  • Installation, mounting
    • Tightening torque
      3,6Nm
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP20
  • Use conditions
    • Operating temperature
      -20/50 °C
Documentations
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.