JKD2250MID

250A Pulsed ModBus Meter MID Extension Box
EAN
5015652607489
Quantity
1
Trade price*
£683.31 /prt.*
  • Architecture
    • Fixing mode
      surface-mounting
  • Main electrical features
    • Frequency
      50 Hz
    • Rated current
      250 A
  • Dimensions
    • Depth of installed product
      300 mm
    • Height of installed product
      165.5 mm
    • Width of installed product
      465 mm
  • Capacity
    • Number of modules
      4
  • Power supply
    • Supply voltage
      230;400 V +;- 15%
  • Materials
    • Colour
      light grey
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP2XC
  • Use conditions
    • Operating temperature
      -10/55 °C
Documentations
Installation manuals for JKD2250MID 439 kbpdfDownload
EU Declaration of conformity for JKD2250MID 840 kbpdfDownload
Instruction manuals for JKD2250MID 628 kbpdfDownload
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.