JKD168B

125A Lighting/Power Board 6/8 Pulsed
EAN
5015654758936
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
  • Main electrical features
    • Rated current
      125 A
  • Dimensions
    • Depth of installed product
      165.5 mm
    • Height of installed product
      1400 mm
    • Width of installed product
      465 mm
  • Cover, door
    • Interlockable
      No
  • Materials
    • Material
      Steel
  • Equipment
    • Can be accessorized
      No
  • Safety
    • Protection class
      isol.class I
Documentations
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.