JKD1416B

125A Lighting/Power Board 4/16 Pulsed
EAN
5015652252498
Quantity
1
Trade price*
£3,408.83 /prt.*
  • Architecture
    • Fixing mode
      surface-mounting
  • Main electrical features
    • Rated current
      125 A
  • Dimensions
    • Depth of installed product
      165.5 mm
    • Height of installed product
      1550 mm
    • Width of installed product
      465 mm
  • Cover, door
    • Interlockable
      Yes
  • Materials
    • Material
      Steel
  • Equipment
    • Can be accessorized
      No
  • Standards
    • European directive WEEE
      not concerned
  • Safety
    • Protection class
      isol.class I
Documentations
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.