JKD125MID

125A Dual Multi Function MID Metered Incomer. Pulsed and Modbus. Side by Side.
EAN
5015652607342
Quantity
1
Trade price*
£1,956.93 /prt.*
  • Main electrical features
    • Frequency
      50 Hz
    • Rated current
      125 A
  • Dimensions
    • Depth of installed product
      132.5 mm
    • Height of installed product
      625 mm
    • Width of installed product
      930 mm
  • Cover, door
    • Type of door closing
      Quarter turn lock
    • Interlockable
      No
  • Materials
    • Colour
      light grey
    • RAL colour number
      7035
  • Equipment
    • Can be accessorized
      No
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP30
  • Use conditions
    • Operating temperature
      -10/55 °C
Documentations
Installation manuals for JKD125MID 18951 kbpdfDownload
Instruction manuals for JKD125MID 628 kbpdfDownload
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.