JKD1164PM

125A Dual Metered TPN Power/Lighting Board. Lower Pan 16 Way/Upper Pan 4 Way
EAN
5015652600220
Quantity
1
Trade price*
£2,620.09 /prt.*
  • Main electrical features
    • Rated current
      125 A
  • Dimensions
    • Depth of installed product
      165 mm
    • Height of installed product
      1400 mm
    • Width of installed product
      465 mm
  • Cover, door
    • Type of door closing
      Quarter turn lock
    • Interlockable
      No
  • Materials
    • Colour
      RAL 7035
  • Equipment
    • Can be accessorized
      No
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP30
    • Protection class
      Protection class III
Documentations
Product data sheets for JKD1164PM 188 kbpdfDownload
Instruction manuals for JKD1164PM 1448 kbpdfDownload
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation
Tools and software
BIM models for JKD1164PM 1699 kbzipDownload
More Tools and software

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.