JK224BG

250A 24 Way TPN Board Glazed Door
EAN
5015652250500
Quantity
1
Trade price*
£732.92 *
  • Architecture
    • Fixing mode
      surface-mounting
  • Main electrical features
    • Rated current
      250 A
  • Dimensions
    • Depth of installed product
      165.5 mm
    • Height of installed product
      1550 mm
    • Width of installed product
      465 mm
  • Cover, door
    • Type of door closing
      Quarter turn lock
    • Door locking
      with key
    • Interlockable
      No
  • Materials
    • Colour
      beige
    • RAL colour
      RAL 1001 - Beige
    • RAL colour number
      7035
    • Material
      Steel
  • Equipment
    • Can be accessorized
      No
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP30
    • Protection class
      Protection class III
Documentations
Product data sheets for JK224BG 302 kbpdfDownload
Product data sheets for JK224BG 104 kbpdfDownload
Product data sheets for JK224BG 56 kbpdfDownload
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation
Tools and software
BIM models for JK224BG 1890 kbzipDownload
More Tools and software

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.