JK224BDFG

JK224 128 Module Side DIN Box Glazed
EAN
5015652258063
Quantity
1
Trade price*
£453.58 /prt.*
  • Architecture
    • Fixing mode
      surface-mounting
  • Main electrical features
    • Rated current
      250 A
  • Dimensions
    • Depth of installed product
      165.5 mm
    • Height of installed product
      1550 mm
    • Width of installed product
      465 mm
  • Capacity
    • Number of modules
      128
  • Cover, door
    • Type of door closing
      Quarter turn lock
    • Door locking
      with key
    • Interlockable
      No
  • Materials
    • Colour
      beige
    • RAL colour
      4232
    • RAL colour number
      7035
    • Material
      Steel
  • Equipment
    • Number of rows
      8
    • Can be accessorized
      No
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP3X
    • Protection class
      Protection class III
Documentations
Product data sheets for JK224BDFG 104 kbpdfDownload
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation
Tools and software
BIM models for JK224BDFG 1890 kbzipDownload
More Tools and software

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.