JK1PLATEB

JK1 Spare Brass Gland Plate 2mm
EAN
5015652251941
Quantity
1
Trade price*
£42.44 /prt.*
  • Dimensions
    • Depth of installed product
      2 mm
    • Height of installed product
      78 mm
    • Width of installed product
      459.8 mm
  • Materials
    • Colour
      RAL 7035
    • Material
      brass
    • Type of surface treatment
      powder-coated
  • Accessories included
    • Type of accessory
      Cable screw gland
  • Standards
    • European directive WEEE
      not concerned
Documentations
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.