JK116BA3-DK

125A 16 Way TPN Plain Spare Door Kit Amendment 3
EAN
5015652600930
Quantity
1
Trade price*
£184.38 /prt.*
  • Dimensions
    • Height of installed product
      950 mm
    • Width of installed product
      465 mm
  • Cover, door
    • Type of door closing
      Quarter turn lock
  • Materials
    • Colour
      beige
    • RAL colour
      RAL 1001 - Beige
    • RAL colour number
      1001
  • Standards
    • European directive WEEE
      not concerned
  • Safety
    • Protection class
      Protection class III
Documentations
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.