JK112FK

JK112 TPN Flush Frame Kit
EAN
5015652606659
Quantity
1
Trade price*
£127.72 *
  • Dimensions
    • Depth of installed product
      132.5 mm
    • Height of installed product
      850 mm
    • Width of installed product
      465 mm
  • Equipment
    • Can be accessorized
      No
  • Standards
    • European directive WEEE
      not concerned
Documentations
Installation manuals for JK112FK 1904 kbpdfDownload
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.