JK11254S

125A 4 Pole JK1 Switch Incomer Kit
EAN
5015652250333
Quantity
1
Trade price*
£162.01 /prt.*
  • Architecture
    • Number of poles
      4 P
  • Main electrical features
    • Rated current
      125 A
  • Materials
    • Colour
      RAL 7035
    • Material
      PC-ABS
  • Accessories included
    • Type of accessory
      4 pole
  • Equipment
    • Can be accessorized
      Yes
  • Standards
    • European directive WEEE
      concerned
Documentations
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.