JK11254CO

125A 4 pole Changeover Incomer Kit
EAN
5015652251736
Quantity
1
Trade price*
£849.87 /prt.*
  • Architecture
    • Number of poles
      4 P
  • Main electrical features
    • Rated current
      125 A
  • Dimensions
    • Depth of installed product
      132.5 mm
    • Height of installed product
      300 mm
    • Width of installed product
      465 mm
  • Materials
    • Colour
      RAL 7035
    • Material
      Steel
  • Accessories included
    • Type of accessory
      4 pole
  • Equipment
    • Can be accessorized
      Yes
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP2XC
Documentations
Instruction manuals for JK11254CO 326 kbpdfDownload
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.