JK106BF

125A 6 Way IP65 GRP TPN Board
EAN
5015652251576
Quantity
1
Trade price*
£597.08 *
  • Architecture
    • Fixing mode
      surface-mounting
  • Main electrical features
    • Rated current
      125 A
  • Dimensions
    • Depth of installed product
      300 mm
    • Height of installed product
      800 mm
    • Width of installed product
      600 mm
  • Cover, door
    • Type of door closing
      Barrel lock
    • Door locking
      with key
    • Interlockable
      No
  • Materials
    • Colour
      beige
    • RAL colour
      RAL 7035 - Light grey
    • RAL colour number
      7035
    • Material
      plastic
  • Equipment
    • Can be accessorized
      No
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP65
    • Protection class
      isol.class II
Documentations
Instruction manuals for JK106BF 356 kbpdfDownload
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation
Tools and software
BIM models for JK106BF 1890 kbzipDownload
More Tools and software

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.