JK102DK

JK1 Large Extension Box Cover & Door Kit
EAN
5015652256595
Quantity
1
Trade price*
£196.54 /prt.*
  • Architecture
    • Fixing mode
      surface-mounting
  • Dimensions
    • Depth of installed product
      55 mm
    • Height of installed product
      450 mm
    • Width of installed product
      465 mm
  • Cover, door
    • Interlockable
      No
  • Materials
    • Colour
      RAL 7035
    • Colour
      beige
    • RAL colour
      4232
    • Material
      Steel
  • Equipment
    • Can be accessorized
      No
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP3X
    • Protection class
      isol.class I
Documentations
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.