JK04TL

Trunking Lid 4"
EAN
5015654758653
Quantity
1
Trade price*
£22.77 *
  • Dimensions
    • Length
      150 mm
    • Trunking width
      465 mm
  • Materials
    • Material
      Steel
    • Type of surface treatment
      Galvanised
  • Standards
    • European directive WEEE
      not concerned
Documentations
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.