JK04TK

Trunking Kit for TPN 4"
EAN
5015654758158
Quantity
1
Trade price*
£79.73 *
  • Dimensions
    • Height of installed product
      100 mm
    • Length
      100 mm
    • Width of installed product
      465 mm
  • Standards
    • European directive WEEE
      not concerned
Documentations
Instruction manuals for JK04TK 1221 kbpdfDownload
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.