JK04TC

Trunking Channel 4"
EAN
5015654758684
Quantity
1
Trade price*
£78.22 *
  • Architecture
    • Fixing mode
      Screwed
  • Dimensions
    • Trunking height
      100 mm
    • Length
      100 mm
    • Trunking width
      465 mm
  • Materials
    • Material
      Steel
  • Standards
    • European directive WEEE
      not concerned
Documentations
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.