ARC910U

MCB with dangerous arc detection 1P+N 6kA B-10A 2M
EAN
3250611311904
Quantity
1
Trade price*
£158.20 /prt.*
  • Architecture
    • Neutral position
      right
    • Number of poles
      2 P
    • Type of pole
      1P+N
    • Curve
      B
  • Main electrical features
    • Rated operational voltage Ue
      230 V
    • Rated current
      10 A
    • Type of supply voltage
      AC
  • Voltage
    • Rated insulation voltage
      500 V
    • Max operating voltage
      253 V
    • Rated impulse withstand voltage
      4 kV
  • Electric current
    • Rated service breaking capacity Ics AC according IEC 60898-1
      6 kA
  • Electric current / temperature
    • Rating current 30°C
      10 A
  • Dimensions
    • Depth of installed product
      70 mm
    • Height of installed product
      85 mm
    • Width of installed product
      35.5 mm
  • Power
    • Total power loss under IN
      2.65 W
  • Endurance
    • Electric endurance in number of cycles
      2000
    • Number of mechanical operations
      4000
  • Capacity
    • Number of modules
      2
  • Installation, mounting
    • Tightening torque
      2Nm
  • Accessories included
    • Type of accessory
      AFDD
  • Equipment
    • Quick connect
      no
    • Can be accessorized
      Yes
  • Standards
    • Standard text
      7756,7739,7729
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP20
  • Use conditions
    • Storage temperature
      -40/70 °C
  • Temperature
    • Operating temperature
      -25/60 °C
Documentations
Product environmental profile for ARC910U 397 kbpdfDownload
Residential Distribution Catalogue 6109 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.