JKD1128PM

125A Dual Metered TPN Power/Lighting Board. Lower Pan 12 Way/Upper Pan 8 Way
EAN
5015652600213
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
  • Architecture
    • Fixing mode
      surface-mounting
  • Main electrical features
    • Rated current
      125 A
  • Dimensions
    • Depth of installed product
      165 mm
    • Height of installed product
      1400 mm
    • Width of installed product
      465 mm
  • Cover, door
    • Type of door closing
      Quarter turn lock
    • Interlockable
      Yes
  • Materials
    • Colour
      RAL 7035
    • Material
      Steel
  • Equipment
    • Can be accessorized
      No
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP30
    • Protection class
      Protection class III
Documentations
Instruction manuals for JKD1128PM 1448 kbpdfDownload
Product data sheets for JKD1128PM 188 kbpdfDownload
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation
Tools and software
BIM models for JKD1128PM 1699 kbzipDownload
More Tools and software

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.