JKD11212MID

125A Dual Metered MID TPN Power/Lighting Board. Lower Pan 12 Way/Upper Pan 12 Wa
EAN
5015652607311
Quantity
1
Trade price*
£2,868.38 /prt.*
  • Architecture
    • Fixing mode
      surface-mounting
  • Main electrical features
    • Frequency
      50 Hz
    • Rated current
      125 A
  • Dimensions
    • Depth of installed product
      165.5 mm
    • Height of installed product
      1400 mm
    • Width of installed product
      465 mm
  • Capacity
    • Number of modules
      72
  • Cover, door
    • Type of door closing
      Quarter turn lock
    • Interlockable
      No
  • Materials
    • Colour
      light grey
    • RAL colour
      4397
    • RAL colour number
      7035
    • Material
      Steel
  • Equipment
    • Can be accessorized
      Yes
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP30
  • Use conditions
    • Operating temperature
      -10/55 °C
Documentations
Installation manuals for JKD11212MID 1641 kbpdfDownload
Instruction manuals for JKD11212MID 628 kbpdfDownload
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.