VC02SW

Enclosed Switch Disconnector
EAN
5015654791353
Quantity
1
Trade price*
£31.26 *
  • Architecture
    • Fixing mode
      surface-mounting
  • Capacity
    • Number of modules
      2
  • Cover, door
    • Type of door closing
      without (screwed)
    • Door locking
      without
    • Interlockable
      No
  • Materials
    • Colour
      beige
    • RAL colour
      RAL 1001 - Beige
    • Material
      plastic
  • Equipment
    • Can be accessorized
      No
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection class
      Protection class III
Documentations
Instruction manuals for VC02SW 1330 kbpdfDownload
Product data sheets for VC02SW 1366 kbpdfDownload
Technical brochure 1099 kbpdfDownload
Residential Distribution Catalogue 6109 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.