JK20220BG

250A 2+20 Way Hybrid TPN Board With Glazed Door
EAN
5015652600527
Quantity
1
Trade price*
£0.00 *
  • Architecture
    • Fixing mode
      surface-mounting
  • Dimensions
    • Depth of installed product
      165.5 mm
    • Height of installed product
      1400 mm
    • Width of installed product
      465 mm
  • Capacity
    • Number of modules
      60
  • Cover, door
    • Type of door closing
      Quarter turn lock
    • Door locking
      with key
    • Number of doors
      1
  • Materials
    • Colour
      beige
    • RAL colour
      RAL 1001 - Beige
    • RAL colour number
      7035
    • Material
      Steel
  • Equipment
    • Can be accessorized
      No
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP30
Documentations
Instruction manuals for JK20220BG 1157 kbpdfDownload
Product data sheets for JK20220BG 249 kbpdfDownload
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.