VMLF912CU

12 Way HI Cf 100A Switch 2*100A 30mA RCCB
EAN
5015652602057
Quantity
1
Trade price*
£253.84 /prt.*
  • Main electrical features
    • Rated current
      100 A
  • Dimensions
    • Depth of installed product
      99 mm
    • Height of installed product
      282 mm
    • Width of installed product
      443 mm
  • Capacity
    • Number of modules
      12
  • Cover, door
    • Type of door closing
      non keylock
    • Interlockable
      No
  • Materials
    • RAL colour number
      9010
  • Equipment
    • Number of rows
      1
    • Can be accessorized
      No
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP2XC
Documentations
Installation manuals for VMLF912CU 1984 kbpdfDownload
Product data sheets for VMLF912CU 1286 kbpdfDownload
Residential Distribution Catalogue 6109 kbpdfDownload
211 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.