VMLF908CUSPD

Design 10, Flush 8 Way HI 100A Sw 2*100A 30mA RCCB Type A SPD
EAN
5015652605560
Quantity
1
Trade price*
£371.61 /prt.*
  • Architecture
    • Fixing mode
      flush-mounting
  • Main electrical features
    • Rated current
      100 A
  • Dimensions
    • Depth of installed product
      105 mm
    • Height of installed product
      282 mm
    • Width of installed product
      407 mm
  • Cover, door
    • Number of keylock of the door
      0
    • Interlockable
      No
  • Materials
    • Colour
      pure white
    • Colour
      white  
    • RAL colour
      RAL 9010 - Pure white
    • RAL colour number
      9010
    • Material
      Steel
  • Equipment
    • Number of rows
      1
    • Can be accessorized
      Yes
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP2XC
Documentations
EU Declaration of conformity for VMLF908CUSPD 296 kbpdfDownload
Product data sheets for VMLF908CUSPD 1075 kbpdfDownload
Installation manuals for VMLF908CUSPD 1984 kbpdfDownload
Product data sheets for VMLF908CUSPD 1437 kbpdfDownload
Residential Distribution Catalogue 6109 kbpdfDownload
211 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.