JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.

VMLF118SPD

Design 10, 18 way 100A SW SPD
EAN
5015652605522
Quantity
1
Trade price*
£283.61 /prt.*
Architecture
Fixing modeflush-mounting
Main electrical features
Rated current100 A
Dimensions
Depth of installed product105 mm
Height of installed product282 mm
Width of installed product515 mm
Cover, door
Number of keylock of the door0
InterlockableNo
Materials
Colourpure white
Colourwhite  
RAL colourRAL 9010 - Pure white
RAL colour number9010
MaterialSteel
Equipment
Number of rows1
Can be accessorizedYes
Standards
European directive WEEEconcerned
Safety
Protection index IPIP2XC
See more features
Documentations
Product data sheets for VMLF118SPD 1012 kbpdfDownload
EU Declaration of conformity for VMLF118SPD 296 kbpdfDownload
Residential Distribution Catalogue 6109 kbpdfDownload
211 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.