KB163P

Insulated busbar 1P 63A prong 10mm² brown 13M
EAN
3250613720018
Quantity
1
Trade price*
£7.10 *
  • Architecture
    • Number of poles
      1 P
    • Type of pole
      1 P
  • Main electrical features
    • Rated current
      63 A
  • Voltage
    • Max operating voltage
      230 V
    • Rated impulse withstand voltage
      4 kV
  • Dimensions
    • Length
      228 mm
  • Capacity
    • Number of modules
      13
  • Materials
    • Colour
      brown
  • Connection
    • Connection cross-sect. rigid cable
      10mm²
    • Type of connection
      with screw
  • Standards
    • European directive WEEE
      concerned

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.