TXA228

Output device for 8 shutters or blinds 230V~
EAN
3250616049499
Quantity
1
Trade price*
£516.89 /prt.*
Architecture
Bus systemKNX
Number of blinds/shutters outputs8
Fixing modeDin-Rail
Controls and indicators
Indicator lampyes
Connectivity
Bus system radio frequentNo
Main electrical features
Type of supply voltageDC
Power
Contact rating with 230 V in AC11380 W
Total power loss under IN4 W
Capacity
Breaking capacity6A 250V AC1
Capacity
Number of modules6
Materials
Colourstone grey
Connection
Connection cross-sect. flexible conductor0,75 ; 2,5mm²
Connection cross-sect. rigid cable0,75 ; 2.5mm²
Type of connectionquick connect
Number of contacts8
Safety
Protection index IPIP20
Use conditions
Storage temperature-20/70 °C
Temperature
Operating temperature0/45 °C
See more features
Documentations
Instruction manuals for 935 kbpdfDownload
Function descriptions TX100 for 1100 kbpdfDownload
More documentation
Tools and software
Product-Database ETS for 522 kbvd2Download
More Tools and software

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.