WMGS12BSW

20A 2 Way Single Pole Switch Brushed Steel White Insert
EAN
5015654745943
Quantity
1
Trade price*
£14.76 /prt.*
Configuration
Switch mode2pole
Main electrical features
Rated current20 A
Dimensions
Depth24 mm
Height59 mm
Width25 mm
Frequency
Frequency50;60 Hz
Materials
Colourstainless steel optics
Materialstainless steel
Installation, mounting
Imprintwith clear terminal markings
Equipment
Lightingwithout lighting (cannot be illuminated)
Use conditions
Insertinsert white
Identification
Designation syntax: Core designation/functionSwitch
See more features

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.