WFDP84PSB

20A Double Pole Switch Polished Steel Black Insert
EAN
5015654741969
Quantity
1
Trade price*
£41.72 /prt.*
Configuration
Switch mode2pole
Dimensions
Depth32.8 mm
Height86 mm
Width86 mm
Frequency
Frequency50;60 Hz
Materials
Coloursilver optics
Materialstainless steel
Installation, mounting
Imprintwith clear terminal markings
Scope of delivery
Componentwith 2 fixing screws M3.5 x 20 mm
Equipment
Lightingwithout lighting (cannot be illuminated)
Use conditions
Insertinsert, black
Identification
Designation syntax: Core designation/functionSwitch
See more features

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.