L502PV

Fuse carrier 2P 1000V DC L38 2M
EAN
3250614124822
Quantity
6
Trade price*
£83.63 /prt.*
  • Architecture
    • Number of poles
      2 P
    • Type of pole
      2 P
  • Controls and indicators
    • Indicator lamp
      no
  • Main electrical features
    • Rated operational voltage Ue
      690 / 1000 V
    • Frequency
      50/60 Hz
    • Rated current
      32 A
    • Type of supply voltage
      DC
  • Voltage
    • Rated insulation voltage
      690 V
  • Dimensions
    • Depth of installed product
      75 mm
    • Height of installed product
      77 mm
    • Width of installed product
      35 mm
  • Power
    • Total power loss under IN
      2.2 W
  • Endurance
    • Electric endurance in number of cycles
      2000
    • Number of mechanical operations
      4000
  • Capacity
    • Number of modules
      2
  • Cover, door
    • Interlockable
      No
  • Installation, mounting
    • Tightening torque
      2Nm
  • Connection
    • Connection cross-sect. flexible conductor
      0,75 / 10mm²
    • Connection cross-sect. rigid cable
      1 / 16mm²
  • Equipment
    • Can be accessorized
      No
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP20
  • Use conditions
    • Storage temperature
      -25/80 °C
  • Temperature
    • Operating temperature
      -25/50 °C
Documentations
Technical brochure 1690 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.