HBD631H

Electronic earth leakage add-on block 4P 500A Idn adjustable, time delay
EAN
3250613121167
Quantity
1
Trade price*
£2,547.84 *
Architecture
Number of poles4 P
Main electrical features
Rated operational voltage Ue220 / 415 V
Frequency50;60 Hz
Rated current500 A
Voltage
Rated insulation voltage500 V
Rated impulse withstand voltage6000 V
Electric current
Rated residual operating current30 / 100 / 300 mA / 1 / 3 / 6 A
Power
Total power loss under IN24 W
Tripping
Short-time delayed trippingNo
Connection
Connection cross-sect. rigid cable240 mm²
Equipment
Can be accessorizedNo
Standards
Standard textIEC 60947-2
European directive WEEEconcerned
Safety
Residual current typeA
See more features
Documentations
Instruction manuals for 4960 kbpdfDownload
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.