WMDP50NG

50A Double Pole Switch 1 Gang with LED Indicator & Grey Plate
EAN
5015654756789
Quantity
1
Trade price*
£24.38 /prt.*
Configuration
Switch mode2pole
Dimensions
Depth39.6 mm
Height86 mm
Width86 mm
Frequency
Frequency50;60 Hz
Materials
Colourwhite  
MaterialUrea-formaldehyde
Installation, mounting
Imprintwith clear terminal markings
Scope of delivery
Componentwith 2 fixing screws M3.5 x 20 mm and M3.5 x 30 mm each
Equipment
Lightingwith control LED for ON
Identification
Designation syntax: Core designation/functionSwitch
See more features

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.