SBN332

3-pole, 32A Modular Switch
EAN
3250615510143
Quantity
1
Trade price*
£31.06 /prt.*
  • Architecture
    • Neutral position
      without neutral
    • Number of poles
      3 P
    • Type of pole
      3 P
  • Main electrical features
    • Rated operational voltage Ue
      400 V
    • Frequency
      50/60 Hz
    • Rated current
      32 A
  • Voltage
    • Rated insulation voltage
      440 V
    • Rated impulse withstand voltage
      4000 V
  • Dimensions
    • Depth of installed product
      68 mm
    • Height of installed product
      83 mm
    • Width of installed product
      35 mm
  • Power
    • Total power loss under IN
      4.5 W
  • Endurance
    • Electrical durability at nominal load in AC22 in operating cycles
      25000
    • Number of mechanical operations
      200000
  • Capacity
    • Number of modules
      2
  • Installation, mounting
    • Tightening torque
      1,8Nm
  • Connection
    • Connection cross-sect. flexible conductor
      1,5 / 10mm²
    • Connection cross-sect. rigid cable
      1,5 / 16mm²
    • Type of connection
      with screw
  • Equipment
    • Can be accessorized
      No
  • Standards
    • Standard text
      7764,7758,7765,7739
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP20
  • Use conditions
    • Storage temperature
      -40/80 °C
  • Temperature
    • Operating temperature
      -20/50 °C
Documentations
Product environmental profile for SBN332 440 kbpdfDownload
Product data sheets for SBN332 58 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.