TYB602F

Output module 2x 6A /230V~, flush mounted, KNX
EAN
3250616059405
Quantity
1
Trade price*
£290.28 /prt.*
Architecture
Number of outputs2
Bus systemyes
Fixing modeflush-mounting
Functions
Functionwith positioning function for blind and lamella position ; with safety functions e.g. for wind, rain, alarm ; with sun shade function
Controls and indicators
Indicator lampyes
Connectivity
Bus system radio frequentNo
Main electrical features
Rated operational voltage Ue230 V
Rated current6 A
Dimensions
Height44 mm
Height of installed product44 mm
Dimensions (LLxwwxhh) 44 x 43 x 22 mm
Dimensions (W x H x D)44/22.5/43 mm
Frequency
Frequency50;60 Hz
Power
Max. power with electronic transfo.500 W
Total power loss under IN0.5 W
Capacity
Breaking capacity6A 250V AC1
Capacity
Number of modules0
Materials
Colourlight grey
Fluorescent bulbs control
Max. power fluo. duo lamp comp. series6 x 48W
LED control
Lighting power LED lamps65 W
Incandescent bulbs control
Max. power with incandescent lamps500 W
Connection
Connection cross-sect. flexible conductor0,75 ; 2,5mm²
Connection cross-sect. rigid cable0,75 ; 2.5mm²
Type of connectionwith screw
Number of contacts2
Type of contacts1NO
Type of connectionwith screw terminals
Settings
Settingswitching time on change of direction adjustable
Safety
Protection index IPIP20
Use conditions
Operating temperature-5/45 °C
Storage temperature-20/70 °C
Temperature
Operating temperature-5/45 °C
See more features
Documentations
Product environmental profile for 304 kbpdfDownload
Application guides ETS / easy link for 11183 kbpdfDownload
Instruction manuals for 421 kbpdfDownload
Application guides ETS / easy link for 11683 kbpdfDownload
Application guides ETS / easy link for 11270 kbpdfDownload
Application guides ETS / easy link for 11842 kbpdfDownload
More documentation
Tools and software
Product-Database ETS for 296 kbknxprodDownload
More Tools and software

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.