CE485J

RCCB 4P 100A 100mA A Class
EAN
3250611650027
Quantity
1
Trade price*
£257.50 *
Architecture
Neutral positionright
Number of poles4 P
Fixing modeDin-Rail
Main electrical features
Frequency50 Hz
Rated current100 A
Electric current
Rated residual operating current100 mA
Breaking and opening capacity1.5 kA
Rated conditional short-circuit current Inc according to EN 61008-16 kA
Electric current / temperature
Rating current 30°C100 A
Dimensions
Depth of installed product70 mm
Height of installed product86 mm
Width of installed product70 mm
Power
Total power loss under IN30.2 W
Tripping
Short-time delayed trippingNo
Endurance
Electric endurance in number of cycles2000
Number of mechanical operations4000
Capacity
Number of modules4
Connection
Type of connectionwith screw
Standards
Standard textIEC 61008-1
European directive WEEEconcerned
Safety
Protection index IPIP20
Residual current typeA
Use conditions
Storage temperature-55/70 °C
Temperature
Operating temperature-25/40 °C
See more features
Documentations
Product environmental profile for CE485J 428 kbpdfDownload
Instruction manuals for CE485J 477 kbpdfDownload
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.