KM10N

Brass terminal, 8x10mm² -2x16mm²(double drive),with mounting base, Color: blue
EAN
3250613831080
Quantity
20
Trade price*
£11.11 /prt.*
  • Main electrical features
    • Rated current
      60 A
  • Dimensions
    • Length
      69 mm
    • Width of installed product
      5 mm
  • Materials
    • Colour
      blue
    • RAL colour number
      5002
    • Material
      brass
  • Connection
    • Number and size of connection points
      2x16+8x10mm²

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.