WRPS42BNB

10AX 4 Gang 2 Way Wall Switch Black Nickel Black Insert
EAN
5015654740757
Quantity
1
Trade price*
£40.65 /prt.*
  • Configuration
    • Switch mode
      2 way
  • Main electrical features
    • Rated current
      10 AX
  • Dimensions
    • Depth
      24 mm
    • Height
      86 mm
    • Width
      146 mm
  • Frequency
    • Frequency
      50;60 Hz
  • Materials
    • Colour
      black  
    • Material
      stainless steel
  • Installation, mounting
    • Imprint
      with clear terminal markings
  • Connection
    • Terminal
      unique patented loop terminal allows neutral looping at the switch
  • Scope of delivery
    • Component
      with 2 fixing screws M3.5 x 30 mm
  • Equipment
    • Lighting
      without lighting (cannot be illuminated)
  • Standards
    • Standard
      BS EN 60669-1
  • Use conditions
    • Insert
      insert, black

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.